How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 6.38 | LL: | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| AJ: | 7.25 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | T: | 2 |
| P: | 3.69 in | H: | 0.53 in |
| BD: | 9 | G: | 3.26 |
| AF: | 0.38 | AG: | 8.5 |
| V: | 2.75 in | LQ1: | 7.21 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 12.9 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output RPM: | 175 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

