How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 6.1 in |
| AK: | 8.5 | BD: | 9 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| T: | 2 | BE1: | 0.5 in |
| AE2: | 0.63 | LL: | 4.25 in |
| D: | 4.5 | AA: | 14 |
| LQ1: | 7.21 in | V: | 2.75 in |
| AB: | 6.38 | H: | 0.53 in |
| P: | 3.69 in | AF: | 0.38 |
| BF: | 0.53 | AG: | 8.5 |
Technical Specifications
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | 42YF | Ratio Range: | 10:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

