How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| I: | 6.1 in | LQ1: | 7.21 in |
| T: | 2 | D: | 4.5 |
| AF: | 0.38 | H: | 0.53 in |
| BD: | 9 | AJ: | 7.25 |
| V: | 2.75 in | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 4.25 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AG: | 8.5 |
| G: | 3.26 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Series Code: | OE |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 12.9 |
| Output RPM: | 175 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2 in | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

