How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 3.26 |
| LL: | 4.25 in | T: | 2 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 6.1 in | P: | 3.69 in |
| AG: | 8.5 | LQ1: | 7.21 in |
| V: | 2.75 in | BD: | 9 |
| BF: | 0.53 | AF: | 0.38 |
| AB: | 6.38 | AA: | 14 |
| AE2: | 0.63 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.9 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

