How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 7.21 in |
| BD: | 9 | AK: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| AB: | 6.38 | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
| I: | 6.1 in | AG: | 8.5 |
| D: | 4.5 | LL: | 4.25 in |
| AE2: | 0.63 | T: | 2 |
| AA: | 14 | P: | 3.69 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 12.9 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

