How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| BE1: | 0.5 in | D: | 4.5 |
| AF: | 0.38 | AK: | 8.5 |
| H: | 0.53 in | T: | 2 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 6.1 in | AG: | 8.5 |
| AB: | 6.38 | BD: | 9 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AE2: | 0.63 |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Input Bore (C Face): | 1.125 | Output RPM: | 17.5 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 32 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

