How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LQ1: | 7.21 in |
| AG: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
| D: | 4.5 | T: | 2 |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | AB: | 6.38 |
| LL: | 4.25 in | AK: | 8.5 |
| AE2: | 0.63 | AA: | 14 |
| AF: | 0.38 | V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Model Code: | 42YF |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2 in |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

