How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| P: | 3.69 in | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 3.26 | BE1: | 0.5 in |
| I: | 6.1 in | D: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| AE2: | 0.63 | T: | 2 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| LQ1: | 7.21 in | AA: | 14 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Ratio: | 15:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

