How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.63 |
| AB: | 6.38 | T: | 2 |
| H: | 0.53 in | AJ: | 7.25 |
| AG: | 8.5 | P: | 3.69 in |
| AF: | 0.38 | G: | 3.26 |
| V: | 2.75 in | D: | 4.5 |
| AA: | 14 | I: | 6.1 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Ratio: | 15:1 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

