How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| AB: | 6.38 | T: | 2 |
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.38 | D: | 4.5 |
| AG: | 8.5 | P: | 3.69 in |
| I: | 6.1 in | BD: | 9 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AA: | 14 | BE1: | 0.5 in |
| LL: | 4.25 in | H: | 0.53 in |
| LQ1: | 7.21 in | V: | 2.75 in |
Technical Specifications
| Bore Code: | 32 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

