How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AA: | 14 | T: | 2 |
| H: | 0.53 in | AK: | 8.5 |
| AF: | 0.38 | BF: | 0.53 |
| G: | 3.26 | D: | 4.5 |
| V: | 2.75 in | LL: | 4.25 in |
| AJ: | 7.25 | P: | 3.69 in |
| AG: | 8.5 | AB: | 6.38 |
| LQ1: | 7.21 in | BD: | 9 |
| BE1: | 0.5 in | I: | 6.1 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.59 | Series Code: | OE |
| Bore Code: | 32 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 42YF | Output RPM: | 87.5 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

