How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AK: | 8.5 |
| AJ: | 7.25 | I: | 6.1 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | P: | 3.69 in |
| G: | 3.26 | T: | 2 |
| H: | 0.53 in | AG: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 6.38 | AA: | 14 |
| LQ1: | 7.21 in | BD: | 9 |
| AF: | 0.38 | LL: | 4.25 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2 in | Center Distance (in): | 4.25 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Motor Frame Size: | 180TC |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

