How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LL: | 4.25 in | AK: | 8.5 |
| G: | 3.26 | AF: | 0.38 |
| BF: | 0.53 | V: | 2.75 in |
| AG: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | LQ1: | 7.21 in |
| I: | 6.1 in | T: | 2 |
| AB: | 6.38 | H: | 0.53 in |
| AJ: | 7.25 | P: | 3.69 in |
| AA: | 14 | D: | 4.5 |
Technical Specifications
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 6.24 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

