How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | I: | 6.1 in |
| G: | 3.26 | AA: | 14 |
| BF: | 0.53 | AB: | 6.38 |
| LQ1: | 7.21 in | D: | 4.5 |
| LL: | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | AF: | 0.38 |
| AJ: | 7.25 | P: | 3.69 in |
| T: | 2 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Bore Code: | 32 | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

