How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AA: | 14 |
| AB: | 6.38 | BE1: | 0.5 in |
| LQ1: | 7.21 in | P: | 3.69 in |
| D: | 4.5 | H: | 0.53 in |
| AF: | 0.38 | V: | 2.75 in |
| AJ: | 7.25 | T: | 2 |
| BF: | 0.53 | AG: | 8.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| G: | 3.26 | LL: | 4.25 in |
| AK: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.23 | Ratio: | 30:1 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

