How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 3.69 in |
| G: | 3.26 | V: | 2.75 in |
| BD: | 9 | I: | 6.1 in |
| BE1: | 0.5 in | T: | 2 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AG: | 8.5 | AE2: | 0.63 |
| AK: | 8.5 | D: | 4.5 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AJ: | 7.25 | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio: | 30:1 |
| Model Code: | 42YF | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 32 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

