How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| D: | 4.5 | LQ1: | 7.21 in |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 4.25 in | AE2: | 0.63 |
| AB: | 6.38 | I: | 6.1 in |
| AF: | 0.38 | BF: | 0.53 |
| P: | 3.69 in | AA: | 14 |
| BD: | 9 | AJ: | 7.25 |
| AG: | 8.5 | G: | 3.26 |
| AK: | 8.5 | T: | 2 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 5.23 | Bore Code: | 32 |
| Ratio: | 30:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Assembly: | YF-1 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

