How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BE1: | 0.5 in |
| AA: | 14 | AJ: | 7.25 |
| AG: | 8.5 | T: | 2 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| V: | 2.75 in | AE2: | 0.63 |
| G: | 3.26 | H: | 0.53 in |
| AF: | 0.38 | LQ1: | 7.21 in |
| I: | 6.1 in | LL: | 4.25 in |
| BD: | 9 | P: | 3.69 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.2 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

