How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AB: | 6.38 |
| LL: | 4.25 in | AF: | 0.38 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AJ: | 7.25 |
| T: | 2 | LQ1: | 7.21 in |
| G: | 3.26 | BE1: | 0.5 in |
| H: | 0.53 in | AK: | 8.5 |
| I: | 6.1 in | AE2: | 0.63 |
| AA: | 14 | AG: | 8.5 |
| BD: | 9 | V: | 2.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | 42YF | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

