How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| I: | 6.1 in | G: | 3.26 |
| AB: | 6.38 | AE2: | 0.63 |
| AG: | 8.5 | AA: | 14 |
| LQ1: | 7.21 in | D: | 4.5 |
| LL: | 4.25 in | P: | 3.69 in |
| AK: | 8.5 | T: | 2 |
| H: | 0.53 in | V: | 2.75 in |
| BE1: | 0.5 in | AF: | 0.38 |
| BD: | 9 | Center Distance (in): | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 15.5 |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 42YF |
| Ratio: | 5:1 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

