How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | T: | 2 |
| I: | 6.1 in | AG: | 8.5 |
| AA: | 14 | AJ: | 7.25 |
| AF: | 0.38 | P: | 3.69 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | V: | 2.75 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| BD: | 9 | BF: | 0.53 |
| G: | 3.26 | AB: | 6.38 |
| AK: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 32 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 15.5 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

