How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AK: | 8.5 | P: | 3.69 in |
| G: | 3.26 | T: | 2 |
| BD: | 9 | D: | 4.5 |
| AA: | 14 | I: | 6.1 in |
| AG: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | AE2: | 0.63 |
| AB: | 6.38 | LQ1: | 7.21 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output RPM: | 339 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 15.5 |
| Assembly: | YF-1 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2 in | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

