How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | P: | 3.69 in |
| LQ1: | 7.21 in | I: | 6.1 in |
| H: | 0.53 in | AJ: | 7.25 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AE2: | 0.63 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.26 | AF: | 0.38 |
| AB: | 6.38 | LL: | 4.25 in |
| D: | 4.5 | BF: | 0.53 |
| T: | 2 | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.39 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

