How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 2 | BE1: | 0.5 in |
| G: | 3.26 | AA: | 14 |
| BF: | 0.53 | AB: | 6.38 |
| D: | 4.5 | V: | 2.75 in |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | P: | 3.69 in |
| LL: | 4.25 in | I: | 6.1 in |
| LQ1: | 7.21 in | AE2: | 0.63 |
Technical Specifications
| Output RPM: | 35 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

