How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | H: | 0.53 in |
| AB: | 6.38 | LL: | 4.25 in |
| AF: | 0.38 | LQ1: | 7.21 in |
| P: | 3.69 in | AE2: | 0.63 |
| AJ: | 7.25 | BD: | 9 |
| T: | 2 | AA: | 14 |
| AG: | 8.5 | G: | 3.26 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 6.1 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.7 | Model Code: | 42YF |
| Ratio: | 60:1 | Output Diameter (in): | 2 in |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

