How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | T: | 2 |
| G: | 3.26 | AG: | 8.5 |
| AF: | 0.38 | BE1: | 0.5 in |
| BD: | 9 | AB: | 6.38 |
| AE2: | 0.63 | AA: | 14 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| BF: | 0.53 | H: | 0.53 in |
| I: | 6.1 in | LL: | 4.25 in |
| AJ: | 7.25 | D: | 4.5 |
| AK: | 8.5 | V: | 2.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Series Code: | OE |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.1 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

