How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | BF: | 0.53 |
| LQ1: | 7.21 in | AB: | 6.38 |
| BD: | 9 | P: | 3.69 in |
| T: | 2 | V: | 2.75 in |
| I: | 6.1 in | AG: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AE2: | 0.63 | LL: | 4.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 4.5 | AA: | 14 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2 in | Assembly: | YF-1 |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 14.1 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

