How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| I: | 6.1 in | AE2: | 0.63 |
| AB: | 6.38 | BD: | 9 |
| T: | 2 | D: | 4.5 |
| LQ1: | 7.21 in | AA: | 14 |
| G: | 3.26 | AG: | 8.5 |
| H: | 0.53 in | LL: | 4.25 in |
| AF: | 0.38 | V: | 2.75 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 3.69 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 233 |
| Bore Code: | 32 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 42YF |
| Assembly: | YF-1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

