How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AA: | 14 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.63 |
| LL: | 4.25 in | H: | 0.53 in |
| G: | 3.26 | AK: | 8.5 |
| T: | 2 | BE1: | 0.5 in |
| AG: | 8.5 | D: | 4.5 |
| LQ1: | 7.21 in | BD: | 9 |
| AB: | 6.38 | AF: | 0.38 |
| P: | 3.69 in | V: | 2.75 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Model Code: | 42YF | Output Diameter (in): | 2 in |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.79 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

