How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 7.21 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
| BF: | 0.53 | LL: | 4.25 in |
| AK: | 8.5 | AA: | 14 |
| BD: | 9 | P: | 3.69 in |
| AJ: | 7.25 | D: | 4.5 |
| AF: | 0.38 | AB: | 6.38 |
| T: | 2 | AG: | 8.5 |
| AE2: | 0.63 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.79 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Model Code: | 42YF |
| Bore Code: | 32 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

