How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 4.25 in |
| LQ1: | 7.21 in | T: | 2 |
| AJ: | 7.25 | P: | 3.69 in |
| AB: | 6.38 | AG: | 8.5 |
| I: | 6.1 in | G: | 3.26 |
| H: | 0.53 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | V: | 2.75 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 42YF | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output RPM: | 175 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 12.9 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio: | 10:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

