How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | T: | 2 |
| D: | 4.5 | G: | 3.26 |
| V: | 2.75 in | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 8.5 | AJ: | 7.25 |
| BD: | 9 | I: | 6.1 in |
| H: | 0.53 in | AF: | 0.38 |
| P: | 3.69 in | LQ1: | 7.21 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 12.9 | Gear Type: | Worm |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Bore Code: | 32 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Output RPM: | 175 |
| Output Diameter (in): | 2 in | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

