How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | P: | 3.69 in |
| LL: | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BF: | 0.53 |
| AK: | 8.5 | D: | 4.5 |
| AA: | 14 | AG: | 8.5 |
| AF: | 0.38 | BD: | 9 |
| AJ: | 7.25 | V: | 2.75 in |
| T: | 2 | BE1: | 0.5 in |
| G: | 3.26 | LQ1: | 7.21 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2 in | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

