How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| V: | 2.75 in | AF: | 0.38 |
| D: | 4.5 | AG: | 8.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BD: | 9 |
| AK: | 8.5 | LQ1: | 7.21 in |
| AJ: | 7.25 | H: | 0.53 in |
| AB: | 6.38 | P: | 3.69 in |
| LL: | 4.25 in | T: | 2 |
| BE1: | 0.5 in | I: | 6.1 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

