How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | P: | 3.69 in |
| H: | 0.53 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AE2: | 0.63 | AB: | 6.38 |
| AK: | 8.5 | I: | 6.1 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| D: | 4.5 | T: | 2 |
| V: | 2.75 in | AG: | 8.5 |
| LQ1: | 7.21 in | AF: | 0.38 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 9.3 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

