How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 8.5 |
| AF: | 0.38 | AE2: | 0.63 |
| BD: | 9 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| AB: | 6.38 | H: | 0.53 in |
| D: | 4.5 | AA: | 14 |
| T: | 2 | BF: | 0.53 |
| I: | 6.1 in | P: | 3.69 in |
Technical Specifications
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Bore Code: | 32 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.59 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

