How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.63 |
| AK: | 8.5 | V: | 2.75 in |
| AF: | 0.38 | AG: | 8.5 |
| D: | 4.5 | G: | 3.26 |
| BF: | 0.53 | AA: | 14 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| T: | 2 | P: | 3.69 in |
| AB: | 6.38 | I: | 6.1 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 7.59 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

