How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| I: | 6.1 in | D: | 4.5 |
| P: | 3.69 in | LQ1: | 7.21 in |
| AG: | 8.5 | T: | 2 |
| LL: | 4.25 in | AF: | 0.38 |
| BE1: | 0.5 in | AA: | 14 |
| G: | 3.26 | V: | 2.75 in |
| AB: | 6.38 | BD: | 9 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Ratio: | 25:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 6.24 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

