How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| BF: | 0.53 | BD: | 9 |
| D: | 4.5 | AK: | 8.5 |
| AF: | 0.38 | I: | 6.1 in |
| BE1: | 0.5 in | T: | 2 |
| LQ1: | 7.21 in | AB: | 6.38 |
| G: | 3.26 | AJ: | 7.25 |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.23 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Ratio: | 30:1 |
| Input Bore (C Face): | 1.375 | Output RPM: | 58.3 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Bore Code: | 32 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

