How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AG: | 8.5 |
| P: | 3.69 in | V: | 2.75 in |
| T: | 2 | AF: | 0.38 |
| AE2: | 0.63 | BD: | 9 |
| H: | 0.53 in | AJ: | 7.25 |
| AA: | 14 | G: | 3.26 |
| LL: | 4.25 in | AK: | 8.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
Technical Specifications
| Model Code: | 42YF | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

