How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| G: | 3.26 | AK: | 8.5 |
| AG: | 8.5 | T: | 2 |
| BF: | 0.53 | D: | 4.5 |
| AF: | 0.38 | AJ: | 7.25 |
| H: | 0.53 in | AE2: | 0.63 |
| AB: | 6.38 | BE1: | 0.5 in |
| LQ1: | 7.21 in | BD: | 9 |
| LL: | 4.25 in | V: | 2.75 in |
| AA: | 14 | P: | 3.69 in |
Technical Specifications
| Series Code: | OE | Model Code: | 42YF |
| Ratio Range: | 40:1 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.2 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

