How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.38 |
| G: | 3.26 | AK: | 8.5 |
| BD: | 9 | I: | 6.1 in |
| LQ1: | 7.21 in | AJ: | 7.25 |
| AA: | 14 | D: | 4.5 |
| P: | 3.69 in | T: | 2 |
| LL: | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 2 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 4.2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

