How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.75 in |
| T: | 2 | G: | 3.26 |
| BD: | 9 | AB: | 6.38 |
| AA: | 14 | AG: | 8.5 |
| D: | 4.5 | LQ1: | 7.21 in |
| LL: | 4.25 in | BF: | 0.53 |
| I: | 6.1 in | AE2: | 0.63 |
| AF: | 0.38 | BE1: | 0.5 in |
| H: | 0.53 in | P: | 3.69 in |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 339 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Assembly: | YF-1 |
| Ratio: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.5 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

