How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| G: | 3.26 | AA: | 14 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.75 in | BD: | 9 |
| I: | 6.1 in | BF: | 0.53 |
| AB: | 6.38 | T: | 2 |
| AK: | 8.5 | P: | 3.69 in |
| LQ1: | 7.21 in | AG: | 8.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 15.5 |
| Output RPM: | 339 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

