How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | I: | 6.1 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| AA: | 14 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AB: | 6.38 | AE2: | 0.63 |
| H: | 0.53 in | AG: | 8.5 |
| G: | 3.26 | V: | 2.75 in |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AF: | 0.38 | T: | 2 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 42YF | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.39 | Ratio: | 50:1 |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

