How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 3.69 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | H: | 0.53 in |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.38 | AA: | 14 |
| I: | 6.1 in | D: | 4.5 |
| BE1: | 0.5 in | AG: | 8.5 |
| G: | 3.26 | V: | 2.75 in |
| AK: | 8.5 | T: | 2 |
| AJ: | 7.25 | LL: | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Model Code: | 42YF | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.1 |
| Output RPM: | 233 | Series Code: | OE |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

