How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | H: | 0.53 in |
| V: | 2.75 in | AK: | 8.5 |
| I: | 6.1 in | LL: | 4.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 4.5 | BE1: | 0.5 in |
| AF: | 0.38 | T: | 2 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AA: | 14 | AE2: | 0.63 |
| LQ1: | 7.21 in | P: | 3.69 in |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 1.79 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

