How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| AA: | 14 | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.75 in |
| LQ1: | 7.21 in | AB: | 6.38 |
| D: | 4.5 | LL: | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
| T: | 2 | BF: | 0.53 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AE2: | 0.63 |
| I: | 6.1 in | BD: | 9 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Diameter (in): | 2 in | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

