How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| G: | 3.26 | H: | 0.53 in |
| I: | 6.1 in | AE2: | 0.63 |
| LQ1: | 7.77 in | AG: | 8.5 |
| V: | 2.75 in | AJ: | 7.25 |
| AF: | 0.38 | T: | 2 |
| LL: | 4.25 in | AB: | 6.38 |
| D: | 4.5 | P: | 3.69 in |
| AA: | 14 | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 42YF |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Service Factor: | 1 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

