How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| AJ: | 7.25 | AA: | 14 |
| G: | 3.26 | AE2: | 0.63 |
| LQ1: | 7.77 in | V: | 2.75 in |
| T: | 2 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | I: | 6.1 in |
| AK: | 8.5 | D: | 4.5 |
| P: | 3.69 in | LL: | 4.25 in |
| AF: | 0.38 | AG: | 8.5 |
Technical Specifications
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | 42YF |
| Ratio: | 15:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2 in |
| Assembly: | YF-1 | Bore Code: | 32 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

